Catalog No. : GEE
Description: GRND CLIP ZINCPLT SPRNG STL GREEN
UPC: 785991110289
Grounding Clip, Zinc-Plated, Spring-Steel, Colored Green Accommodates #12 and #14 Copper and #12 Aluminum Solid Conductors in Non-Metallic Sheathed Cable
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Special Features |
Accommodates #12 and #14 copper and #12 aluminum solid conduction in non-metallic sheathed cable. |
|
Application |
Approved for connecting bonding jumper from receptacle to grounded metal device box. |
Specifications
|
Material |
Steel |
|
Color |
Green |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
|
Suitable for built-in installation box |
Y |