text.skipToContent text.skipToNavigation

Catalog No. : GE1LM532ES

Description:  GE RV,100AMLO,RNG,50/30/20,EBPOST,S

UPC: 783164324112

General Electrics metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or pad mount posts, metered or un-metered, offering a wide range of receptacle configurations to fit your needs. 32ES4112
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Pedestal - Earth Burial

Specifications

Heads

1

Metering

Ring-Type

Receptacles

50/30/20 GFCI

Amps

100

Cabinet Size

9EP

Volts

120/240

Classifications

Stock Class Code

Stock