Catalog No. : GE1LM532EB
Description: GE RV,100AMLO,RNG,50/30/20,EBPOST,B
UPC: 783164324181
General Electrics metallic RV units are manufactured using 16-gauge, galvanized zinc-coated steel and NEMA 3R construction, which resists corrosion and fading and provides lasting service in outdoor applications. Units are available in surface mount and earth burial or pad mount posts, metered or un-metered, offering a wide range of receptacle configurations to fit your needs. 32EB4181
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Pedestal - Earth Burial |
Specifications
Heads |
2 |
Metering |
Ring-Type |
Receptacles |
50/30/20 GFCI |
Amps |
100 |
Cabinet Size |
9EP |
Volts |
120/240 |
Classifications
Stock Class Code |
Non-Stock |
Title | Publication No. | Publication Type |
---|---|---|
Provides model numbers, specifications and dimensions. Rev. D |
DET-708 |
Brochures |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.