Catalog No. : GC1W
Description: W BRKT ADJ-A-BOX NW
UPC: 34481017127
W bracket adjustable a box new work
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fixture brackets |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
|
Number Of Holes |
5 |
|
Bracket Type |
Adjustable |
Classifications
|
Brand Name |
Carlon / Nutek |
Dimensions
|
Length |
3.616 in |
|
Height |
2.69 in |
|
Width |
1.98 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |