Catalog No. : GC-203B
Description: 1/2 ,1, GND CLAMP, DC,BRASS COLOR
UPC: 786210919119
1/2 Inch. - 1 Inch. Brass colored Ground Clamp, Die Cast Zinc.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
Specifications
|
Material |
Zinc Die Cast |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E3060 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |