text.skipToContent text.skipToNavigation

Alternate Catalog No. : GB5 B

Catalog No. : GB5B

Description:  BBBB

UPC: 781720017980

Five Gang GB Series Cover, Pre-Galvanized Steel, 5 Blanks
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Application

Fits Steel City 700 Series multi-gang boxes

Specifications

Material

Steel

Finish

Pre-galvanized

Number Of Outlet

5

Color

Silver

Knockouts

Yes

Classifications

Brand Name

Steel City

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here