text.skipToContent text.skipToNavigation

Catalog No. : GB-9569

Description:  IWCB BUS JUMPER BLANK PADS

UPC: 783786729388

Integral Web Channel Bus (IWCB) TERTIARY (3rd) BUS JUMPER, BLANK PADS, 8 JUMPERS PER PART NUMBER. Aluminum. Over 1kV. Pads at 60 Degrees. Aluminum 1272 Ropelay. Pad 2 inch wide x 4 inch long. Blank - No Holes and welded to Cable. Cable Cut Length 30 Inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac