Alternate Catalog No. : GB-9558-5-23 1/2
Catalog No. : GB-9558-5-231/2
Description: HEIGHT ADAPTER 1 FT 11 1/2 INCH
UPC: 783786084852
Bronze Bolted Substation Bolt Circle Height Adapter - Bolt Circle to Bolt Circle - Standard - 230kV Maximum - 5 inch Bolt Circle to 1 Foot 11-1/2 inches high
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
Classifications
|
Brand Name |
Homac |