Catalog No. : GB-9225
Description: GB-9225
UPC: 783786729159
Flat End Cap for Aluminum Pipe Bus, 3-1/2 inch SPS. Overall Diameter 4 inch. Thickness 5/16 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
End Cap for 3-1/2 inch SPS Pipe |
Specifications
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Diameter 4 in |