Catalog No. : GB-8819-C-24
Description: BARE COPPER PAD, COPPER FLEXIBLE BR
UPC: 75114326957
Descriptors
|
Category |
Substation connector |
|
Special Features |
2-Hole Pad |
Specifications
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
24 Inches |
|
Conductor material |
Copper, bare |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
44.45 mm |
|
Cable width approx. |
1.75 inch |
|
Cable height approx. |
609.6 mm |
|
Cable height approx. |
24 inch |