Catalog No. : GB-8819-C-12
Description: Bronze Conn Jumper 3 in 4H, 12 in
UPC: 783786728862
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
12 Inches |
|
Conductor material |
Other |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
76.2 mm |
|
Cable width approx. |
3 inch |
|
Cable height approx. |
304.8 mm |
|
Cable height approx. |
12 inch |