Catalog No. : GB-822-B-TP
Description: GB-822-B-TP SUSTATION CONNECTOR
UPC: 783786953257
Tin Plated Copper Substation Connector Strap. 2 Sets of Straps - together are 6 inches wide, no pad holes. U-Shaped with 90 Degree Bends to Pads that are 5 inches long. Three Strips layed with a Spacer than 2 more Strips form the Strap. Spacer is 1/4 inch thick. Strap is 7/8 inch thick. 19 inch long x 8-1/2 inch high.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Strap without Holes |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19 Inch x 6.125 inch wide |