Catalog No. : GB-822-4NN-TP
Description: FLEXIBLE COPPER STRAP 3000A
UPC: 783786445097
Flexible Copper Strap for Grounding Substation, 4 inch - 4-Hole Pad on Ends. Tin Plated, 3000 Amps
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cut Length 33.31 inch |