Catalog No. : GB-822-4N5TP
Description: FLEXIBLE COPPER STRAP 3000A
UPC: 783786403929
Copper Flexible Strap, 3000 Amps. TP - TinPlated. Straps are 5 inches wide. Ends have a 4-Hole NEMA Pad centered on the 5 inch width.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cut Length 55.375 inch |