Catalog No. : GB-818-E32.5-TP
Description: 2000 AMP FLEX CU STRAP TINPL 32.5in
UPC: 783786529988
2000 Amp, Flexible Copper Strap, Tin-Plated Finish, Less than 1000 Volts, E32.5 - Pad to Base Curve is 32.5 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pads |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cut Length 30 inch |