text.skipToContent text.skipToNavigation

Catalog No. : GB-815-TP

Description:  GB-815-TP VL

UPC: 783786728749

Tin Plated Copper Strap Assembly consisting of Two 1/8 inch thick x 3 inch wide straps with 3 inch x 3 inch x 1/4 inch spacers between the straps to form pads on both ends. Pads have (4) 9/16 inch diameter holes on 1-3/4 inch center spacing. U-Shaped 10 inch x 10 inch with 2 inch Radius Bend to form U-Shape and a second 2-1/4 inch Radius Bend for form one Leg.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac