Catalog No. : GB-813-TP
Description: FLEXIBLE COPPER CONNECTOR
UPC: 783786085125
Tin Plated Copper Connector Flexible Strap, 700 Amp, Flat MHD Copper Consisting of One 1/4 inch thick X 2 inch wide Strap. U-Shaped with 2-Hole Pad Area on each end. Pad 3-3/4 inch long with Two 9/16 inch diameter Holes on 1-3/4 Center Spacing In-line with pad. 2 Inch Radius Bend in Center and 2 inch Radius bends to form Pad area. Cut Lenght 30-1/4 inch, 16 inch Length x 8-1/2 inch Height.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
2-Hole Pads |
Specifications
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Cut Length 30 inch |