text.skipToContent text.skipToNavigation

Catalog No. : GB-812-TP

Description:  GB-812-TP (B BLANK) VLS

UPC: 783786728732

Tin Plated Copper Strap, 2 inch wide with 2-Hole Pad on One End. 10 inch x 10 inch. Cut Length 25-1/2 inch with One 2 inch Radius bend and One 2-1/4 inch Radius Bend. Pad Area has Two 9/16 inch Diameter Holes on 1-3/4 inch Centers In-line with pad.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant