text.skipToContent text.skipToNavigation

Catalog No. : GB-8050

Description:  GB-8050

UPC: 783786728725

Bronze Stud with 2-Hole Pad. 4 inch long x 1 inch Diameter Stud with Offset Pad - 2-Holes 9/16 inch Diameter Holes on 1-3/4 inch centers on Pad that is 1-1/2 inch wide x 3 inch long minimum.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant