text.skipToContent text.skipToNavigation

Catalog No. : GB-7941

Description:  GB-7941 AVLS-J

UPC: 783786728701

Adjustable Angle Flexible Stud Connector, Stud to Flat Pad, Pad is 5 inch wide x 5-3/4 inch long x 1 inch thick with (6) 11/16 inch Diameter Holes on 1-3/4 inch center spacing. Two Rows of Three In-Line with pad. Aluminum Strips and Stainless Steel Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac