text.skipToContent text.skipToNavigation

Catalog No. : GB-7207-C

Description:  GB-7207-C

UPC: 783786728671

Line Tap Terminal Adapter, T-Shaped Bar with (2) 4-Hole NEMA Spacing - 4 inch Pads on 12 inch Bar with welded 4-Hole Pad 15 Degrees of center below that is 5 inch wide. Aluminum.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant