Catalog No. : GB-7035
Description: ALUM BOLTED TERMINAL 4IN 4HOLE PAD
UPC: 783786728640
Aluminum Bolted Terminal, Cable to Flat Pad - Conductor Range 1113-2300 kcmil, 4 X 4 inch 4 Hole NEMA Pad. Includes (8 each) Aluminum Bolts 5/8-11 x 4 inch, Nuts and Lock Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
1113 to 2300 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |