text.skipToContent text.skipToNavigation

Catalog No. : GB-6591

Description:  GB-6591

UPC: 783786728633

Aluminum 4 inch Offset Bracket with 4 x 4 inch 4-Hole NEMA Flat on each End. Offset Length 4 inches. 0.56 inch Diameter Through Holes with 1.5 inch Diameter recessed Bores around Holes to allow room to access Bolt Heads.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac