Catalog No. : GB-5819
Description: GB-5819
UPC: 783786728619
Stud Assembly Kit - Contains (1) Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/4 inch-12 Stud to 2-1000 MCM Copper, 3/8-3/4 inch Pipe. (1) Tin Plated Bronze Bolted Substation Terminal (90 Degree) - 2 Cables to Pad - 4/0-1000 MCM Copper to 3 X 3 inch 4 hole Pad at 90 Degrees. (1) Bolted Bronze Ground Connectors for Copper - Type 2709 2 Series, (2) ground connectors to flat, conductor range 300-550, dimensions (Rod) 3/4 inch, (A) 2-1/2 inch, (B) 2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Bronze |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |