Catalog No. : GB-5808
Description: GB-5808
UPC: 783786728589
Kit with (1) 7MM1-100-4NNR - Bronze Bolted Substation Terminal (Straight - Side Formed Pad - Tin Plated) - 2 Cables to Pad - 4/0-1000 MCM Copper to 4 X 4 inch 4 hole Pad, (2) GA-582 - Ground Connector 2 Cables 750-1000 kcmil - 1.5 inch wide x 3.718 inch long, includes Silicon Bronze Hardware - Bolt 5/8-11 x 2.75, Lock Washer and Nut. Bare Finish, (1) GB-1325, (2) GB-836, includes Silicon Bronze Hardware (2) 1/2-13 x 2 inch Bolts, (4) 1/2-13 x 5 inch Bolts, (6) 1/2 inch Nuts, (6) 1/2 inch Lock Washers, (1) 5/8-11 x 3 inch Bolt, (1) 5/8 inch Nut, (1) 5/8 inch Lock Washer.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
4/0 to 1000 kcmil |
|
Material |
Bronze |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |