Catalog No. : GB-5805
Description: GB-5805
UPC: 783786728572
Kit with (1) 5M863-2-8 - Bronze Bolted Substation Stud Connector (Universal - Straight or 90 Degree) - Stud to Pipe or Cable - 1-1/4 inch-12 Stud to 2-1000 MCM Copper 3/8-3/4 inch Pipe, (1) 7MM-100-4NNR - Bronze Bolted Substation Terminal - (Straight Tin Plated) - Two Cap Design, Two Cables to Flat, Cable Size 4/0-1000 kcmil, 3 X 3 inch 4-Hole NEMA Flat, (1) GA-582.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
#2 to 1000 kcmil |
|
Material |
Bronze |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |