Catalog No. : GB-5442
Description: GB-5442 WAPR-90 X
UPC: 783786728534
Aluminum Weld Terminal Connector - Pipe to Flat. 4-Hole Pad, .56 inch Diameter on 1.75 inch Center. Pad 3 inch wide x 3 inch long x .625 inch thick. Fit 2 inch SPS/EHPS Pipe.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Aluminum |
|
Application |
Bare |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |