text.skipToContent text.skipToNavigation

Catalog No. : GB-4515

Description:  Flex Conn 1-1/8in Stud 2in Pipe 8.5

UPC: 783786728473

Flexible Connector for Aluminum, Stud to Pipe, Stud Size 1-1/8 inch, Pipe Size 2 inch, Pipe Center to End 4-1/4 inch, Stud Center to End 8-1/2 inch, Length 12-1/4 inch, Width 3 inches.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac