Catalog No. : GB-4201
Description: BUS SUPPORT 3IN BC 4 X 4 X 1/4
UPC: 783786728435
Aluminum Bolted Bus Support, Clamp or Slip Fit, Universal Angle Bus Conductor (UABC) to Insulator, 3 inch Bolt Circle, (2) 1/2-13 x 1.25 inch Galvanized Bolts, (1) 1/2-13 x 2 inch Galvanized Bolt, and (3) Lock Washers and (2) Galvanized 1/2-13 Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |