Catalog No. : GB-3973
Description: Bus Support 5 in BC 1-1/2 in Pipe
UPC: 783786728374
Bolted Bus Support, Pipe to Insulator, Connectors for Alumimun, 5 inch Bolt Circle, Pipe Size 1-1/2 inch, Bolt 5/8 inch, Width 1-3/8 inch, Length 6-1/4 inch, Pipe Center to End 1-3/8 inch, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |