text.skipToContent text.skipToNavigation

Catalog No. : GB-3964

Description:  Bus Support 3in BC 1 inch Pipe

UPC: 783786728336

Bolted Bus Support, Pipe to Insulator, Connectors for Alumimun, 3 inch Bolt Circle, Pipe Size 1 inch, Bolt 1/2 inch, Width 1-1/4 inch, Length 4-1/4 inch, Pipe Center to End 1 inch, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant