Catalog No. : GB-3960-Z
Description: BUS SUPPORT 5IN BC 636-1272CABLE Z
UPC: 783786728329
Aluminum Bolted Bus Support, Cable to Insulator, Connectors for Aluminum, 5 inch Bolt Circle, Cable Size 636-1272 kcmil, Galvanized Steel Hardware for Mounting to Cap of Insulator is Supplied with Assembly - (4) Galvanized 5/8 inch x 4.5 inch Bolts and (4) 5/8 inch Lock Washers, 3.5 inch Center to Center of holes. Inverted Mounting.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
636 to 1272 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |