Catalog No. : GB-3955
Description: BUS SUPPORT FOR AL, 3IN BC 636-1272
UPC: 783786728299
Aluminum Bolted Bus Support, Cable to Insulator, 3 Inch Bolt Circle, Cable Size 636-1272 kcmil, includes (4) Galvanized 1/2 inch x 3 inch Bolts and (4) 1/2 inch Lock Washers, 3-1/4 inch Width x 3-1/4 inch Depth.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
Aluminum |
|
Application |
Bare |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
636 to 1272 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |