text.skipToContent text.skipToNavigation

Catalog No. : GB-3832

Description:  GB-3832

UPC: 783786728237

Aluminum Bolted Tee Connector, Cable Run to Pipe Tap. 636 - 1272 kcmil Run, 1-1/2 inch SPS Tap. Included Hardware - (8) Aluminum Bolts 1/2-13 x 3.5 inch long, (8) Aluminum 1/2-13 Nuts, (8) Aluminum 1/2 inch Lock Washers.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

636 to 1272 kcmil

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant