text.skipToContent text.skipToNavigation

Catalog No. : GB-1774-TP

Description:  GB-1774-TP

UPC: 783786728220

Flexible Tin-Plated Copper Strap, 3 inch wide x 1/4 inch thick. U-Shaped with one end at 90 Degrees. 4-Hole Pad on Bend End - No Holes on other end, NEMA Spacing, 2-Layer Strap. Total Cut Length 30 inches before bends. 14 inches long.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac