text.skipToContent text.skipToNavigation

Catalog No. : GB-1664

Description:  GB-1664 AVXP

UPC: 783786728206

Aluminum Bolted Bus Support Universal Angle Bus Conductor (UABC) to Insulator. 1/2 inch Bolt, 1-1/2 inch Thickness. 3 inch Bolt Circle to Insulator. Two 9/16 Diameter holes on 3 inch Bolt Circle. Galvanized Steel Hardware, Spacer and Assembly of Aluminum Angle Bus Support - all Sizes 3 inch Bolt Circle to Insulator. Galvanized Mounting Hardware.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant