Catalog No. : GB-1504-SB
Description: GB-1504-SB AGL
UPC: 783786728190
Bolted Aluminum Terminal Long (2-Cap) Barrel, Cable to Flat. Cable Size 636 to 1272 MCM. 4-Hole NEMA Pad - 3 inch x 3 inch x 9.16 inch thick. Connector comes supplied with Silicon Bronze Clamping Hardware - (8) Bolts 1/2-13 x 3 inch, (8) Nuts and (8) Lock Washers. 10.25 inch long x 3.5 inch wide.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |