text.skipToContent text.skipToNavigation

Catalog No. : GAT-1

Description: 

UPC:

1/2 Inch Die Cast Aluminum, T Style Hazardous Location External Hub with Cover and Installed Green Ground Screw, 18.8 Cubic Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Special Features

Precision Cast and Machined Surfaces Permit Safer Wire Pulling

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum

Cubic Capacity

18.8 cu in

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E35010

Dimensions

Size

1/2 Inch