Catalog No. : GASVXN1G-D-4X-FZ-CM
Description:
UPC:
Exit Sign, Battery Type: nickel-cadmium, 120 to 277VAC, Unit Type: wet/damp locations, self-powered Ni-Cd, double face, Housing Colour: grey, Faceplate Colour: aluminum, Legend Colour: green, diagnostic, Spec Grade: industrial, self-powered, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Survive-All SVX Remote capable Exit Series |
|
Application |
For wet and damp locations |
Specifications
|
Housing Color |
Grey |
|
Material |
Rugged PVC body / polycarbonate cover |
|
Letter Color |
Green |
|
Voltage Rating |
120 to 277 VAC |
|
Background Color |
Aluminum |
|
Battery |
Nickel-cadmium |
|
Battery Runtime |
90 minutes |
|
Legend |
On |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL |
Dimensions
|
Size |
9-3/16 inches Height x 13-1/4 inches width x 4-5/8 Inches Depth |