Catalog No. : GASS-2
Description: 3/4 IN BOX, COVER & PLUGS, ALUM, XP
UPC: 42269453555
- Extra wide 3 3/4" opening provides more hand space for easy access to the wiring chamber.
- Precision cast and machiined surfaces permit safer wire pulling.
- Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit.
Descriptors
|
Category |
Outlet box |
|
Special Features |
Copper-Free Aluminum Alloy Provides Increased Corrosion Resistance |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Number Of Outlet |
3 |
|
Material |
Aluminum |
|
Cubic Capacity |
31 cu in |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E35010 |
Dimensions
|
Size |
3/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 20012 | 441802 | N/A | N/A | N/A |
| UL | E35010 | N/A | QBCR | N/A | N/A |
|
Shape |
Square |
|
Number of inlets |
7 |
|
Type of housing feed-through |
Thread |
|
Material |
Aluminium |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |