text.skipToContent text.skipToNavigation

Catalog No. : GASK588N

Description:  2-1/2-3inch NEOPRENE GASKET, FORM 8

UPC: 786210165295

Form 8, 2-1/2 to 3 Inch Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Form 8 Replacement Covers & Gaskets

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

2-1/2 to 3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here