text.skipToContent text.skipToNavigation

Catalog No. : GASK585N

Description:  1 1/2inch NEOPRENE GASKET, FORM 8

UPC: 786210165240

Form 8, 1-1/2 Inch Neoprene Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Special Features

Form 8 Replacement Covers & Gaskets

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Neoprene

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here