Catalog No. : GASK583N
Description: 1inch NEOPRENE GASKET, FORM 8
UPC: 786210165219
Form 8, 1 Inch Neoprene Gasket
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Form 8 Replacement Covers & Gaskets |
|
Application |
For Use with Form 8 Conduit Body |
Specifications
|
Form |
Form 8 |
|
Material |
Neoprene |
Classifications
|
Brand Name |
T&B Rigid Fittings |
Dimensions
|
Hub Size |
1 in |
Documents/Support Tools
|
Sales Drawing |