text.skipToContent text.skipToNavigation

Catalog No. : GASK579

Description:  3 1/2-4 INCH NEOPRENE GASKET,FORM 7

UPC: 786210147383

Form 7, 3-1/2 Inch 4 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

3-1/2 to 4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here