text.skipToContent text.skipToNavigation

Catalog No. : GASK576

Description:  2 INCH NEOPRENE GASKET, FORM 7

UPC: 786210933030

Form 7, 2 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here