text.skipToContent text.skipToNavigation

Catalog No. : GASK572

Description:  3/4 INCH NEOPRENE GASKET, FORM 7

UPC: 786210932996

Form 7, 3/4 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here