text.skipToContent text.skipToNavigation

Catalog No. : GASK571

Description:  1/2 INCH NEOPRENE GASKET, FORM 7

UPC: 786210932989

Form 7, 1/2 Inch Neoprene Conduit Body Gasket
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Form 7 Conduit Body

Specifications

Form

Form 7

Material

Neoprene

Color

Black

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Hub Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here