Catalog No. : GAL-1
Description:
UPC:
1/2 Inch Die Cast Aluminum, L Style Hazardous Location External Hub with Cover and Installed Green Ground Screw, 18.8 Cubic Inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Precision NPT threaded hubs allow trouble-free field installation for rigid or IMC conduit.
- Die cast construction and industrial design combine to produce a rugged protective enclosure for devices on industrial and OEM applications.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Material |
Aluminum Die Cast |
|
Finish |
Aluminum Lacquer Finish |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E35010 |
Dimensions
|
Hub Size |
1/2 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |
Documents/Support Tools
|
Sales Drawing |