text.skipToContent text.skipToNavigation

Catalog No. : GAKC-640-2N45

Description:  COPPER CAPTIVE LUG

UPC: 75114094696

Copper Compression Terminal with Pad Hardware. 2-Hole Pad Bend 45 Degree Bend. Thru Holes are 1/2-13 UNC-2B on 1-3/4 inch Center. Pad is 2 inch wide. Cable Size 4/0 Flex. Captive Lug - lug has hardware stuck in the pad. Two Silicon Bronze Bolt 1/2-13 x 2-1/4 inch Full Thread. Two Silicone Bronze 1/2 Lock Washers and Two Silicone Bronze Flat Washers, Two Silicone Bronze 1/2-13 Nuts. Installing Die 76AH.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Substation connector

Specifications

End Connection

Compression

Material

Copper

Classifications

Brand Name

Homac