Catalog No. : GAFX-2
Description:
UPC:
3/4 Inch Die Cast Aluminum, X Style, with Flange, Hazardous Location External Hub with Cover and Installed Green Ground Screw, 18.8 Cubic Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
Precision Cast and Machined Surfaces Permit Safer Wire Pulling |
|
Application |
Junction for Branch Conduits In Hazardous Locations |
Specifications
|
Material |
Aluminum Die Cast |
|
Finish |
Aluminum Lacquer Finish |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
CSA, UL E35010 |
Dimensions
|
Hub Size |
3/4 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |